IESNA:LM-63-2002
[TEST]P957048
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]56790
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
8858.2 8316.7 7846.9 7291 6735.1 6390.8 6268.9 6286.8 6390.8 6523.5
7144 9069.8 12197.1 15331.5 18501.8 20929.8 23074.4 24760 26485 27593.2
27675.6 26302.1 20165.9 17569.4 14617.8 9934.1 6154.1 4863.1 3267.1 1721.4
860.7 652.7 416 243.9 96.8 0 0
8858.2 8392 7922.2 7369.9 6806.8 6459 6329.9 6319.1 6408.8 6530.7
7007.7 8678.9 11684.2 15206 18247.2 20775.6 23002.7 24928.5 26542.4 27822.7
28109.6 26976.3 21048.1 18014.1 15202.4 10568.9 6552.2 5046 3378.3 1807.5
1004.2 789 537.9 351.5 229.5 53.8 0
8858.2 8381.2 7940.1 7416.5 6867.8 6527.1 6383.7 6355 6412.3 6523.5
6835.5 8062.1 10637 13997.4 17257.4 20162.3 22794.7 25046.9 27019.3 28661.9
29264.4 28765.9 26890.2 21141.4 17730.8 13082.9 8209.1 5910.3 4300 2514
1692.7 1398.7 1222.9 1018.5 699.3 121.9 0
8858.2 8431.4 8008.3 7552.8 7061.5 6695.7 6534.3 6469.7 6491.2 6577.3
6731.5 7369.9 9077 11838.4 15123.5 18405 21636.3 24724.1 27485.6 29483.1
30695.3 30860.3 29963.7 28407.3 25861 21485.7 17544.3 13470.2 9030.4 4181.7
2123.1 1398.7 1058 699.3 276.1 0 0
8858.2 8449.4 8094.3 7710.6 7312.5 7007.7 6824.8 6753 6742.3 6810.4
6925.2 7161.9 7922.2 9632.9 12268.8 15396.1 18892.7 22497 26076.1 29085.1
31276.3 32459.8 32506.4 31642.1 30469.4 28866.3 26624.9 22762.4 16934.6 10228.2
4368.1 1520.6 634.8 355 139.9 10.8 0
8858.2 8521.1 8205.5 7940.1 7653.2 7423.7 7298.2 7240.8 7233.6 7287.4
7391.4 7542 7857.6 8560.5 9991.5 12200.7 15091.2 18390.7 21840.7 25262
28518.4 31276.3 33367.1 34209.9 34292.4 34253 34296 33327.7 28859.1 20513.8
11440.4 3851.7 979.1 362.2 89.7 7.2 0
8858.2 8592.8 8352.5 8180.4 8044.1 7954.5 7936.5 7968.8 8033.4 8119.4
8248.5 8427.9 8661 9048.3 9693.8 10798.4 12516.3 14825.9 17429.5 20226.9
23268.1 26413.3 29476 32244.6 34690.5 36695.2 38793.2 40887.7 40848.2 34432.3
21381.6 9055.5 2359.8 667.1 200.8 14.3 0
8858.2 8689.7 8546.2 8463.7 8453 8503.2 8607.2 8786.5 8958.6 9166.6
9446.4 9729.7 10013 10396.7 10898.8 11677.1 12882.1 14574.8 16558 18899.9
21568.1 24236.4 27015.8 29662.5 33076.6 36591.2 40859 44872.1 46887.6 44477.6
35067.1 19125.9 5358 1140.5 243.9 17.9 0
8858.2 8797.2 8747 8797.2 8901.3 9073.4 9292.2 9550.4 9794.2 10066.8
10364.5 10665.7 10984.9 11408.1 11964 12770.9 13889.8 15449.9 17390.1 19638.7
22353.5 25244.1 28464.6 31968.5 35766.4 39987.5 44441.7 48634.1 50793.1 48644.9
38287.6 17641.1 3747.7 971.9 200.8 17.9 0
8858.2 8793.7 8779.3 8843.9 8969.4 9170.2 9421.3 9665.1 9948.5 10210.3
10504.3 10791.2 11121.2 11515.7 12085.9 12907.2 14051.2 15614.8 17594.5 20022.4
22776.7 25796.4 29088.7 32743.1 36637.9 40923.5 45392.1 49387.2 51169.6 48078.2
36092.7 14689.6 2851.1 756.7 150.6 14.3 0
8858.2 8865.4 8922.8 9120 9360.3 9686.7 10081.2 10475.6 10866.6 11261
11644.8 12057.2 12498.3 13093.7 13961.5 15073.3 16436.1 18171.9 20252 22583.1
25072 27654.1 30444.3 33080.2 35497.4 37545.2 39130.4 39614.5 37850 32352.2
20757.6 6093.2 1108.2 340.7 86.1 28.7 0
8858.2 8897.7 9005.3 9220.4 9528.9 9916.2 10343 10791.2 11232.4 11634
12024.9 12405.1 12810.3 13305.3 13897 14700.3 15769.1 17070.9 18530.5 20040.4
21568.1 23106.7 24598.6 25778.5 26395.3 26402.5 25839.4 24562.7 21937.5 18222.1
11824.1 3970.1 885.8 290.5 111.2 43 0
8858.2 8904.8 9037.5 9252.7 9571.9 9934.1 10317.8 10687.2 10999.2 11235.9
11372.2 11458.3 11487 11530 11616.1 11756 12128.9 12921.5 13925.7 14908.3
15550.3 15844.4 15787 14987.2 13229.9 10906 8327.4 5458.4 3177.5 1714.3
918.1 405.3 168.6 68.1 25.1 3.6 0
8858.2 8926.4 9005.3 9155.9 9267.1 9328 9335.2 9191.7 8929.9 8481.7
7850.5 7061.5 6164.9 5261.1 4389.7 3575.6 2847.5 2356.2 2184.1 2162.6
2184.1 2169.7 1951 1545.7 1104.6 738.8 491.3 373 308.4 251
193.7 121.9 50.2 21.5 7.2 0 0
8858.2 8929.9 8912 8790.1 8528.3 8130.2 7588.7 6806.8 5784.7 4597.7
3489.5 2582.2 1925.9 1578 1452.5 1427.4 1409.4 1387.9 1352 1312.6
1251.6 1118.9 921.7 717.3 552.3 437.5 347.9 272.6 211.6 157.8
104 50.2 21.5 7.2 0 0 0
8858.2 8879.7 8689.7 8230.6 7538.4 6638.3 5411.8 4066.9 2919.3 2119.5
1696.3 1513.4 1402.3 1309 1226.5 1158.4 1122.5 1083.1 1047.2 1011.3
954 853.5 724.4 588.2 462.6 369.4 297.7 229.5 172.1 118.3
61 28.7 10.8 0 0 0 0
8858.2 8815.2 8377.6 7610.2 6541.5 5214.5 3686.7 2521.2 1882.8 1664.1
1556.5 1456 1330.5 1179.9 1025.7 896.6 799.7 756.7 785.4 828.4
828.4 778.2 688.6 573.8 451.9 358.6 279.7 218.8 161.4 107.6
68.1 28.7 10.8 0 0 0 0
8858.2 8790.1 8141 7050.7 5594.7 3873.2 2528.4 1875.6 1703.5 1610.3
1513.4 1377.1 1215.8 1043.6 878.6 738.8 624 566.6 541.5 534.4
537.9 537.9 523.6 477 419.6 358.6 301.3 240.3 193.7 154.2
114.8 68.1 14.3 0 0 0 0
8858.2 8779.3 7947.3 6656.2 4927.6 3159.5 2076.5 1768.1 1671.2 1581.6
1459.6 1301.8 1129.7 954 803.3 677.8 598.9 555.9 527.2 502.1
477 455.5 437.5 416 387.3 347.9 297.7 251 215.2 175.7
129.1 78.9 14.3 0 0 0 0
8858.2 8736.3 7771.6 6301.2 4407.6 2696.9 1890 1735.8 1653.3 1549.3
1416.6 1269.6 1111.8 939.6 789 677.8 609.7 573.8 548.7 527.2
498.5 477 451.9 426.8 394.5 340.7 272.6 233.1 193.7 154.2
107.6 50.2 7.2 0 0 0 0
8858.2 8732.7 7717.8 6168.5 4196 2524.8 1832.6 1721.4 1646.1 1534.9
1398.7 1262.4 1115.3 954 799.7 681.4 616.8 581 552.3 530.8
509.3 484.2 455.5 423.2 376.6 304.8 222.4 186.5 150.6 111.2
71.7 25.1 0 0 0 0 0
8858.2 8739.9 7685.5 6114.7 4106.3 2471 1832.6 1717.8 1638.9 1531.4
1391.5 1255.2 1115.3 950.4 796.2 677.8 616.8 581 555.9 534.4
512.8 484.2 455.5 423.2 373 294.1 215.2 182.9 143.5 107.6
64.6 21.5 0 0 0 0 0
